HUBBELL POWER SYSTEMS
Image of BCH-0450X0700B 4 1/2IN Bushing Cover - Horz. Exit

4 1/2IN Bushing Cover - Horz. Exit

Brand: Greenjacket

Catalog ID: BCH-0450X0700B

5IN Bushing Cover - Horz. Exit

5IN Bushing Cover - Horz. Exit

  • Modifiable cover exits where needed
  • Modifiable height and adjustable height with provided bushing base
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation
  • Horizontal exits

General

Application

Protective cover for a variety of connectors/bushing configurations

Catalog Number

BCH-0450X0700B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Height

7 7/16 in

Width

4.5 in