HUBBELL POWER SYSTEMS
4 1/2IN Fixed Bus Cover - 10 3/4IN Box
Image of BPF-0450X1075B 4 1/2IN Fixed Bus Cover - 10 3/4IN Box

4 1/2IN Fixed Bus Cover - 10 3/4IN Box

Brand: Greenjacket

Catalog ID: BPF-0450X1075B

4 1/2IN Fixed Bus Cover - 10 3/4IN Box

4 1/2IN Fixed Bus Cover - 10 3/4IN Box

  • Modifiable length
  • Modifiable collar height and adjustable height with provided bushing base
  • Coupler that allows multiple/corresponding covers to be joined together with no gaps
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation

General

Application

Protective cover for pipe bus supports

Catalog Number

BPF-0450X1075B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Depth

11 in

Dimensions

45 in x 9 in x 9 3/4 in

Height

9 3/4 in

Length

45 in

Width

9 in