HUBBELL POWER SYSTEMS
Image of BSF-0450X4501B 4 1/2IN x 45IN Square Bus Cover

4 1/2IN x 45IN Square Bus Cover

Brand: Greenjacket

Catalog ID: BSF-0450X4501B

4 1/2IN x 45IN Square Bus Cover

4 1/2IN x 45IN Square Bus Cover

  • Modifiable length
  • Modifiable collar height and adjustable height with provided bushing base
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation

General

Application

Protective cover for square or angle bus supports

Catalog Number

BSF-0450X4501B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Dimensions

45 in x 4 3/4 in x 4 3/4 in

Height

4 3/4 in

Length

45 in

Width

4 3/4 in