HUBBELL POWER SYSTEMS
4 Position Ground Block W/Mounting Screws
Image of EM-4203-MSK 4 Position Ground Block W/Mounting Screws
Buy America(n) Qualified

4 Position Ground Block W/Mounting Screws

Brand: EMC

Catalog ID: EM-4203-MSK

4-position ground block made from 1⁄2" x .375" with 1⁄4 x 20 tapped holes all the way through, and headless set screws. #10–24 mounting holes. Included with mounting screws.

Can be mounted in terminals, cabinets, and enclosures to provide convenient means for connecting ground wires.

Grounding in remote sites, building entrance

General

Catalog Number

EM-4203-MSK

Dimensions

Length

2.5 in

Length Threaded Area

0.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)