HUBBELL POWER SYSTEMS
Image of 228J4B 4-Position Junction W/ Bracket, 200A 25kV Class

4-Position Junction W/ Bracket, 200A 25kV Class

Brand: Hubbell Power Systems

Catalog ID: 228J4B

Load Break Junction, 4-Position, 200 Amp, 25/28 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

228J4B

EU RoHS Indicator

No

Material Type

Standard

Mounting Type

Brackets

Number of Positions

4

Type

200Amp Load Break

UPC

096359577447

Dimensions

Dimensions

16.750 in x 9.250 in x 4.750 in

Height

4.75 in

Length

16.75 in

Weight

16.63 lb

Width

9.25 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

200 A

kV Class

25/28 kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Positions

4

Logistics

Pallet Quantity

40

Standard Package

1