HUBBELL POWER SYSTEMS
Image of 228J4U 4-Position Junction W/ U-Straps, 25/28kV

4-Position Junction W/ U-Straps, 25/28kV

Brand: Hubbell Power Systems

Catalog ID: 228J4U

JUNCTION, 28KV 200A 4-PT U-STRAPS

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

228J4U

Material Type

Standard

Mounting Type

U-Straps

Number of Positions

4

Type

200Amp Load Break

UPC

096359534082

Dimensions

Dimensions

15.250 in x 4.560 in x 9.560 in

Height

9.56 in

Length

15.25 in

Weight

10.94 lb

Width

4.56 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

200 A

kV Class

25/28 kV

Configuration

Number of Positions

4

Logistics

Pallet Quantity

64

Standard Package

1