HUBBELL POWER SYSTEMS
4-WAY, ADJUSTABLE POLE BAND for 7-1/2in to 12in POLE DIAMETERS
Image of DG17B2 4-WAY, ADJUSTABLE POLE BAND for 7-1/2in to 12in POLE DIAMETERS

4-WAY, ADJUSTABLE POLE BAND for 7-1/2in to 12in POLE DIAMETERS

Brand: Chance

Catalog ID: DG17B2

4-way, adjustable pole band for pole guys and insulator attachment. Band segments are 1/4" x 4" steel and connecting bolt size is 3/4" x 10". Band is shipped unassembled. Connecting links and rollers are ordered seperately.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 9/16" hole in each segment for lag or through bolt
  • Galvanized per ASTM A-153

General

Catalog Number

DG17B2

Coating

Galvanized, ASTM A-153

Diameter - Pole

7.50 in X 12.00 in

EU RoHS Indicator

No

Material

Steel

Size

0.25 in X 4.00 in

UPC

096359369806

Dimensions

Diameter - Lag Screw - Maximum

0.52 in

Diameter - Pole

7.50 in X 12.00 in

Diameter - Stud

0.75 in X 6.00 in

Distance From Pole

N/A

Size

0.25 in X 4.00 in

Weight

15.19 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

128