HUBBELL POWER SYSTEMS
Image of G47541 4-Way Grade 5 Terminal Block for Plain Plug Ferrules
Image of G47541 4-Way Grade 5 Terminal Block for Plain Plug Ferrules
play
CHANCE Temporary Protective Grounding
play

4-Way Grade 5 Terminal Block for Plain Plug Ferrules

Brand: CHANCE Lineman Grade Tools

Catalog ID: G47541

4-Way Grade 5 Terminal Block for Plain Plug Ferrules

  • Designed and tested to ASTM F855 Grade 5 withstand rating of 43kA for 15 cycles or 30kA for 30 cycles
  • Attach ground leads form grounding clamps to a common ground
  • For four plain plug ferrules
  • Made from a bronze alloy

General

Catalog Number

G47541

UPC

096359038313

Dimensions

Weight

1.9 lb

Weight Metric

0.8 kg

Logistics

Pallet Quantity

960