HUBBELL POWER SYSTEMS
4-WIRE SECONDARY RACK, MEDIUM-DUTY, EXTENDED BACK
Image of C2070048 4-WIRE SECONDARY RACK, MEDIUM-DUTY, EXTENDED BACK

4-WIRE SECONDARY RACK, MEDIUM-DUTY, EXTENDED BACK

Brand: Chance

Catalog ID: C2070048

Secondary racks offer a means for securing multiple secondary wires to utility pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Stock material is .120"
  • Overall length of back is 34"
  • Mounting hole spacing is 32"
  • Wire offset from face of pole is 4"
  • Insulators ordered seperately
  • Galvanized per ASTM A-153
  • NEMA Standard, C135.7

General

Catalog Number

C2070048

Coating

Galvanized, ASTM A-153

Material

Steel

Style

4 Wire

UPC

096359014300

Dimensions

Dimensions

34.000 in x 5.250 in x 3.000 in

Distance From Pole

N/A

Height

3 in

Length

34 in

Weight

9.8 lb

Width

5.25 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.7

Logistics

Pallet Quantity

120