HUBBELL POWER SYSTEMS
Image of 625LUG27 4/0 Stranded or Compressed Lug, Aluminum
Buy America(n) Qualified

4/0 Stranded or Compressed Lug, Aluminum

Brand: Hubbell Power Systems

Catalog ID: 625LUG27

Compression Lug Aluminum 600A AL 4/0

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUG27

EU RoHS Indicator

No

Material Type

Standard

Type

Tools / Lugs / Parts

UPC

096359393405

Dimensions

Weight

0.6 lb

Conductor Related

Solid or Compacted Conductor

250

Stranded or Compressed Conductor

4/0

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No

Logistics

Carton Quantity

12

Standard Package

1