
Brand: Hubbell Power Systems
Catalog ID: 625LUG31
Accessory Type
Crimp Connectors
Catalog Number
625LUG31
Connector Type
Aluminum
Material Type
Standard
Type
Tools / Lugs / Parts
Dimensions
1.32 in x 1.32 in x 6.125 in
Height
6.125 in
Length
1.32 in
Weight
0.6 lb
Width
1.32 in
Current Rating
600 A
Solid or Compacted Conductor
450
Stranded or Compressed Conductor
400
Connector Type
Aluminum
Carton Quantity
12
Standard Package
1