HUBBELL POWER SYSTEMS
Image of GS16042TT 42" 16K Guy Strain, Thimble / Thimble
* Representative image
Image of GS16042TT 42" 16K Guy Strain, Thimble / Thimble

42" 16K Guy Strain, Thimble / Thimble

Brand: Chance

Catalog ID: GS16042TT

42" Fiberglass Guy Strain- 16,000 lb Series- Thimble / Thimble

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16042TT

Description - End Fitting

Thimble - Thimble

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037163

Dimensions

Diameter - Rod / Tube

0.625 in

Length

42 in

Length - Clevis Pin Center to Clevis Bottom

2 in

Mounting Bolt Spacing

50 in

Weight

3.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

1