HUBBELL POWER SYSTEMS
Image of 625LUG32 450 Stranded or Compressed Lug, Aluminum

450 Stranded or Compressed Lug, Aluminum

Brand: Hubbell Power Systems

Catalog ID: 625LUG32

Compression Lug Aluminum 600A AL 450

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUG32

EU RoHS Indicator

No

Material Type

Standard

Type

Tools / Lugs / Parts

UPC

096359393450

Dimensions

Weight

0.6 lb

Conductor Related

Solid or Compacted Conductor

500/550

Stranded or Compressed Conductor

450

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

12

Standard Package

1