HUBBELL POWER SYSTEMS
Image of M4931 46kV 5 ft. Conductor Cover
Image of M4931 46kV 5 ft. Conductor Cover
Buy America(n) Qualified

46kV 5 ft. Conductor Cover

Brand: Chance Lineman Tools & Equipment

Catalog ID: M4931

46kV 5 ft. Conductor Cover.

  • Design tested to 46kV
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 46kV covered-phase-to-covered-phase
  • Can be installed with a grip-all clampstick

Product details

General

Catalog Number

M4931

EU RoHS Indicator

No

Style

With Clampstick Adapter

UPC

096359048404

Dimensions

Length

5 ft

Length Metric

0.3 m

Weight

9.4 lb

WeightMetric

4.2 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

12

Standard Package

1

Resources and downloads

Specifications

Literature