HUBBELL POWER SYSTEMS
Image of PSC82502201 46kV - 69kV Optical Sensor

46kV - 69kV Optical Sensor

Brand: Hubbell Power Systems

Catalog ID: PSC82502201

The Hubbell Power Systems® Sub-Transmission Optical Sensor is designed for 46kV to 69kVoverhead sub-transmission system applications. The sensors and RTU equipment measure bidirectional power flow, power quality and report fault events. The state-of-the-art optical design provides unmatched safety and accuracy. The optical sensor can be used standalone for monitoring for faults and power quality or can be used in conjunction with Hubbell’s FlexMO motoroperator and switch assemblies to provide a complete SCADA automated sectionalizing solution.

  • Optical technology reduces hazards for work crews and fire ignition risks
  • Hi accuracy, real-time monitoring of bi-directional 3-phase voltage & current and fault events
  • HCEP (Hydrophobic Cycloaliphatic Epoxy construction
  • SCADA managed, Auto-sectionalizing option available to improve SAIDI metrics.

General

Catalog Number

PSC82502201

Dimensions

Height

30 in

Weight

85 lb

Electrical Ratings

BIL

350 kV

Voltage Rating

46 - 69 kV

Operational

Temperature Range

-4 to +65 deg C