HUBBELL POWER SYSTEMS
Image of C4060046 46kV Telescoping Insulator Cover from 22 in. to 34 in.
Image of C4060046 46kV Telescoping Insulator Cover from 22 in. to 34 in.
Buy America(n) Qualified

46kV Telescoping Insulator Cover from 22 in. to 34 in.

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4060046

46kV Telescoping Insulator Cover from 22 in. to 34 in.

  • Design tested to 46kV
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 46kV covered-phase-to-covered-phase
  • Can be installed with a grip-all clampstick
  • Designed to work with the M4931 conductor cover

Product details

General

Catalog Number

C4060046

Style

With Clampstick Adapter

UPC

096359020486

Dimensions

Weight

10.7 lb

WeightMetric

4.7 kg

Electrical Ratings

Withstand Voltage

46 kV Phase-to-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

18

Resources and downloads

Specifications

Literature