HUBBELL POWER SYSTEMS
Image of BPF-0400X1125B 4IN Fixed Bus Cover - 11 1/4IN Box

4IN Fixed Bus Cover - 11 1/4IN Box

Brand: Greenjacket

Catalog ID: BPF-0400X1125B

4IN Fixed Bus Cover - 11 1/4IN Box

4IN Fixed Bus Cover - 11 1/4IN Box

  • Modifiable length
  • Modifiable collar height and adjustable height with provided bushing base
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation

General

Application

Protective cover for pipe bus supports

Catalog Number

BPF-0400X1125B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Depth

11 1/2 in

Dimensions

45 in x 7 1/2 in x 7 3/4 in

Height

7 3/4 in

Length

45 in

Width

7 1/2 in