HUBBELL POWER SYSTEMS
Image of BSS-0400X4500B 4IN Square Bus Cover

4IN Square Bus Cover

Brand: Greenjacket

Catalog ID: BSS-0400X4500B

4IN Square Bus Cover

4IN Square Bus Cover

  • Modifiable length
  • Coupler that allows multiple/corresponding covers to be joined together with no gaps
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation

General

Application

Protective cover for square or angle bus or structures

Catalog Number

BSS-0400X4500B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Dimensions

45 in x 4 1/4 in x 4 1/4 in

Height

4 1/4 in

Length

45 in

Width

4 1/4 in