HUBBELL POWER SYSTEMS
Image of DF4W15 4in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 13/16in HOLE
* Representative image
Image of DF4W15 4in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 13/16in HOLE

4in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 13/16in HOLE

Brand: Chance

Catalog ID: DF4W15

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved washer, 4" square x 3/16" thick
  • 13/16" diameter hole for 3/4" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695

Product details

General

Catalog Number

DF4W15

Coating

Galvanized, ASTM A-153

Material

Steel

Size

4 in X 4 in X 3/16 in

Type

Washer

UPC

096359369653

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Dimensions

4.000 in x 3.875 in x 0.188 in

Distance From Pole

N/A

Height

0.188 in

Length

4 in

Weight

0.8 lb

Width

3.875 in

Logistics

Pallet Quantity

2400

Resources and downloads

Specifications

Sales Drawings