HUBBELL POWER SYSTEMS
4in SQUARE CURVED WASHER for 7/8in BOLT SIZE, 15/16in HOLE
Image of 680912 4in SQUARE CURVED WASHER for 7/8in BOLT SIZE, 15/16in HOLE

4in SQUARE CURVED WASHER for 7/8in BOLT SIZE, 15/16in HOLE

Brand: Chance

Catalog ID: 680912

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved washer, 4" square x 1/4" thick
  • 15/16" diameter hole for 7/8" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Galvanized per ASTM A-153 or ASTM B695
  • RUS listed, d - Washers, curved

General

Catalog Number

680912

Coating

Galvanized, ASTM A-153

Material

Steel

Size

4 in X 4 in X 1/4 in

Type

Washer

UPC

096359073727

Dimensions

Bolt Size

7/8 in

Dimension - Hole Size inch

15/16 in

Dimensions

3.875 in x 3.875 in x 0.625 in

Distance From Pole

N/A

Height

0.625 in

Length

3.875 in

Size

4 in X 4 in X 1/4 in

Weight

1.09 lb

Width

3.875 in

Certifications And Compliance

Industry Standard(s)

NEMA PH10

Logistics

Carton Quantity

25

Pallet Quantity

1600