HUBBELL POWER SYSTEMS
4in SQUARE FLAT WASHER for 1-1/8in BOLT SIZE, 1-3/16in HOLE
Image of 6820 4in SQUARE FLAT WASHER for 1-1/8in BOLT SIZE, 1-3/16in HOLE

4in SQUARE FLAT WASHER for 1-1/8in BOLT SIZE, 1-3/16in HOLE

Brand: Chance

Catalog ID: 6820

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 4" square x 1/2"
  • 1-3/16" diameter hole for 1-1/8" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

6820

Coating

Galvanized, ASTM A-153

Material

Steel

Size

4 in X 4 in X 1/2 in

Type

Washer

UPC

096359073840

Dimensions

Bolt Size

1 in

Dimension - Hole Size inch

1-3/16 in

Dimensions

4 in x 4 in x 0.5 in

Distance From Pole

N/A

Height

0.5 in

Length

4 in

Size

4 in X 4 in X 1/2 in

Weight

2.07 lb

Width

4 in

Logistics

Pallet Quantity

960