HUBBELL POWER SYSTEMS
Image of 681812 4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 7/8in HOLE
* Representative image
Image of 681812 4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 7/8in HOLE

4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 7/8in HOLE

Brand: Chance

Catalog ID: 681812

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 4" square x 1/4"
  • 7/8" diameter hole for 3/4" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695
  • RUS listed, d - Washers, flat

Product details

General

Catalog Number

681812

Coating

Galvanized, ASTM A-153

Material

Steel

Size

4 in X 4 in X 1/4 in

Type

Washer

UPC

096359073819

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

7/8 in

Dimensions

4.000 in x 4.000 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

4 in

Weight

1.1 lb

Width

4 in

Certifications And Compliance

Industry Standard(s)

NEMA PH10

Logistics

Carton Quantity

35

Pallet Quantity

1680

Resources and downloads

Specifications

Sales Drawings