
Brand: Greenjacket
Catalog ID: SCH-0400X2045B
4IN x 2IN Channel Cover
Application
Protective cover for a variety of connectors/bushing/Insulator configurations
Catalog Number
SCH-0400X2045B
Color
Green
Material - Body
Polyurea
Product Category
Wildlife Protectors
Dimensions
45 in x 4 1/4 in x 2 in
Height
2 in
Length
45 in
Width
4 1/4 in