HUBBELL POWER SYSTEMS
Image of 1SBM12C 5° 1-Position Cutout / Arrester Standoff Bracket (No Hardware), 12"

5° 1-Position Cutout / Arrester Standoff Bracket (No Hardware), 12"

Brand: Chance

Catalog ID: 1SBM12C

12" Medium Duty Fiberglass 5° 1-Position Cutout / Arrester Standoff Bracket (No Hardware)

  • Single position end fitting
  • 1.5" (medium duty) fiberglass rod
  • 5° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

1SBM12C

Description - End Fitting

1 Position Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2100 lb

UPC

096359398585

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

12 in x 1.83 in x 1.42 in

Distance From Pole

12 in

Height

1.42 in

Length

12 in

Mounting Bolt Spacing

8 in

Weight

4.6 lb

Width

1.83 in

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2100 lb

Logistics

Carton Quantity

6

Pallet Quantity

144

Standard Package

6