HUBBELL POWER SYSTEMS
Image of 1SBM18CB 5° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware, 18"

5° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware, 18"

Brand: Chance

Catalog ID: 1SBM18CB

18" Medium Duty Fiberglass 5° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware

  • Single position end fitting - bolt included
  • 1.5" (medium duty) fiberglass rod
  • 5° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

1SBM18CB

Description - End Fitting

1 Position Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1500 lb

UPC

096359232674

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

18 in

Length

18 in

Mounting Bolt Spacing

8 in

Weight

4.4 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1500 lb

Logistics

Pallet Quantity

180

Standard Package

6