HUBBELL POWER SYSTEMS
5° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 15"
Image of 1SBM15CSB 5° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 15"

5° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 15"

Brand: Chance

Catalog ID: 1SBM15CSB

15" Medium Duty Fiberglass 5° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar

  • Single position end fitting with spacer bar and hardware
  • 1.5" (medium duty) fiberglass rod
  • 5° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

1SBM15CSB

Description - End Fitting

2 Position Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

UPC

096359268727

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

15 in

Length

15 in

Mounting Bolt Spacing

8 in

Weight

4 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

Logistics

Pallet Quantity

180

Standard Package

1