HUBBELL POWER SYSTEMS
54" 30K Guy Strain, Clevis / Thimble-Eye + 1 Roller
Image of GS30054CP1 54" 30K Guy Strain, Clevis / Thimble-Eye + 1 Roller

54" 30K Guy Strain, Clevis / Thimble-Eye + 1 Roller

Brand: Chance

Catalog ID: GS30054CP1

54" Fiberglass Guy Strain; 30,000 lb Series; Clevis / Thimble -Eye + 1 Roller

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30054CP1

Description - End Fitting

Clevis - Thimble-Eye - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359527794

Dimensions

Diameter - Rod / Tube

0.75 in

Length

54 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

67 in

Weight

7.5 lb

Force Related

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

Logistics

Standard Package

1