HUBBELL POWER SYSTEMS
556 - 636 MCM Compression Splice VERSA-CRIMP® Series
Image of VCJS832R 556 - 636 MCM Compression Splice VERSA-CRIMP® Series
*Representative image
Image of VCJS832R 556 - 636 MCM Compression Splice VERSA-CRIMP® Series

556 - 636 MCM Compression Splice VERSA-CRIMP® Series

Brand: ANDERSON

Catalog ID: VCJS832R

Partial Tension VersaCrimp Aluminum Compression Splice for 556 (37), 636 (37) aac, 477 (26/7), 556 (267, 24,7), 636 (18/1, 36/1) ACSR

  • For use with VC8 tools only
  • Partial tension (40% tension rating) jumping splice
  • Can be used with compressed (compact) conductor sizes within the same decimal range

General

Catalog Number

VCJS832R

Compression Tool Type

VersaCrimp Tooling ONLY|VC8

Material

Aluminum Alloy

Material Type

Non-Standard

Product Type

Compression Splice

Series

VERSA-CRIMP® Series

UPC

096359336778

Dimensions

Dimensions

12.875 in x 1.594 in x 1.594 in

Height

1.594 in

Length

12.875 in

Length Before Compression

12.88 in

Weight

1.274 lb

Width

1.594 in

Conductor Related

Conductor Compatibility

ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;ACAR-653.1-12/7

Conductor Diameter (VersaCrimp) - Maximum

0.94 in

Conductor Diameter (VersaCrimp) - Minimum

0.856 in

Certifications And Compliance

UL Listed

No

Operational

Compression Method

VersaCrimp Tooling ONLY|VC8

Compression Tool Type

VersaCrimp Tooling ONLY|VC8