HUBBELL POWER SYSTEMS
Image of M18964 5/8 in Samson SSR-100-3™ Polyolefin-Polyester Blend Rope
* Representative image
Image of M18964 5/8 in Samson SSR-100-3™ Polyolefin-Polyester Blend Rope

5/8 in Samson SSR-100-3™ Polyolefin-Polyester Blend Rope

Brand: CHANCE Lineman Grade Tools

Catalog ID: M18964

Samson SSR-100-3 is a combination fiber, 3-strand rope with an excellent wear life and high strength-to-weight ratio. SSR-100-3 is produced with high strength plied-filament polyester surface yarns wrapped over Samson's high-tenacity Ultra Blue fiber. This rope offers the durability of polyester, but with higher strengths than other combination ropes.

  • Weight per 100 ft: 9.5 lbs
  • Durable Polyolefin-Polyester blend
  • Easy to splice
  • Economical
  • Hockle resistant

Product details

General

Catalog Number

M18964

Material

Polyolefin-Polyester Blend

Material Type

Standard

Size

5/8 in

SizeMetric

15.8 mm

Tensile Strength

9,000 lb.

Tensile Strength Metric

4,082 kg

Type

Load Lift Assist

UPC

096359043942

Dimensions

Diameter

0.625 in

Diameter (Fraction)

5/8 in

Length

7200 in

Weight

12 lb

WeightMetric

5.4 kg

Logistics

Pallet Quantity

4800

Standard Package

600

Resources and downloads

Specifications