HUBBELL POWER SYSTEMS
Image of M18954 5/8 in Samson ULTRA BLUE-3™ Series Polyolefin Rope

5/8 in Samson ULTRA BLUE-3™ Series Polyolefin Rope

Brand: CHANCE Lineman Grade Tools

Catalog ID: M18954

Samson Ultra-Blue 3 High-strength 3-strand construction creates a rope 30-35% higher in strength than the equivalent polypropylene construction, which gives Ultra Blue 3 up to three times more wear life than polypropylene.

  • Weight per 100 ft: 8.0 lbs
  • 30-35% stronger than standard polypropylene
  • Abrasion resistant, durable, excellent grip, and good dielectric properties
  • Water resistant, UV resistant, and easy to splice
  • Not for use on capstans, with running hitches, or in any friction heating environments

General

Catalog Number

M18954

EU RoHS Indicator

No

Material

Polyolefin

Material Type

Standard

Series

ULTRA BLUE-3™ Series

Size

5/8 in

SizeMetric

15.8 mm

Tensile Strength

9,500 lb

Tensile Strength Metric

4,309 kg

Type

Load Lift Assist

UPC

096359043904

Dimensions

Diameter

0.625 in

Length

7200 in

Size

5/8 in

SizeMetric

15.8 mm

Weight

6 lb

WeightMetric

2.7 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

9,500 lb

Tensile Strength Metric

4,309 kg

Logistics

Pallet Quantity

4800

Standard Package

600