HUBBELL POWER SYSTEMS
5H 30mm Grounding Ball Stud for Use with PSC6003626 3-Way Clamp
Image of PSP6003513P 5H 30mm Grounding Ball Stud for Use with PSC6003626 3-Way Clamp

5H 30mm Grounding Ball Stud for Use with PSC6003626 3-Way Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSP6003513P

5H 30mm Grounding Ball Stud for Use with PSC6003626 3-Way Clamp

  • Designed and tested to ASTM F855 Grade 5H asymetrical ultimate rating of 47kA at X/R=30
  • For use with PSC6003626 3-way ground clamp
  • 30mm ball

General

Catalog Number

PSP6003513P

UPC

096359821946

Dimensions

Weight

0.9 lb

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5H