HUBBELL POWER SYSTEMS
Image of PSC6003626 5H Three-Way Universal Grounding Clamp

5H Three-Way Universal Grounding Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003626

Offering versatility for different configurations and connection points. Installs on ball stud (30mm) or conductor/bus (0.5” to 1.5”). Provides single connection point for center phase when using optional ball studs. Tapped for 5/8"-11 UNC threaded ferrule. Tin-plated 30mm (1.18") Ball Stud (sold separately).

  • Main Line Range Maximum 30mm Ball Stud or 1.5 in Conductor
  • Main Line Range Minimum 30mm Ball Stud or 1/2 in Conductor
  • Fault Current Rating 47kA for 15 cycles, X/R=30

General

Catalog Number

PSC6003626

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

UPC

096359664338

Dimensions

Weight

3.9 lb

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb