HUBBELL POWER SYSTEMS
Image of SCH-0500X1745B 5IN x 1 3/4IN Channel Cover

5IN x 1 3/4IN Channel Cover

Brand: Greenjacket

Catalog ID: SCH-0500X1745B

5IN x 1 3/4IN Channel Cover

5IN x 1 3/4IN Channel Cover

  • Modifiable length, height and cutouts
  • Coupler that allows multiple/corresponding covers to be joined together with no gaps
  • Comes with straps to secure the cover to equipment/structure

General

Application

Protective cover for structures, de-energized side of disconnects & GOAB's

Catalog Number

SCH-0500X1745B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Dimensions

45 in x 5 1/4 in x 1 3/4 in

Height

1 3/4 in

Length

45 in

Width

5 1/4 in