HUBBELL POWER SYSTEMS
Image of EM-3418 #6 AWG "D" Bond Ground Strap
Buy America(n) Qualified

#6 AWG "D" Bond Ground Strap

Brand: EMC

Catalog ID: EM-3418

Seven strands, uninsulated stranded wire with a ring terminal on each end. Standard “D” bond straps. Standard lengths: 6", 11", and 18".

Uninsulated with #6 AWG Terminal 1/4" hole on each end. UL listed

# 6 AWG 7-Strand Ground Wire other lengths and other insulation color may be available

Product details

General

Catalog Number

EM-3418

Material

Copper

Dimensions

Length

18 in

Conductor Related

Conductor Size

#6 AWG

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Resources and downloads

Specifications