HUBBELL POWER SYSTEMS
60" 16K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS16060CC1 60" 16K Guy Strain, Clevis / Clevis + 1 Roller

60" 16K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS16060CC1

60" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16060CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037248

Dimensions

Diameter - Rod / Tube

0.625 in

Length

60 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

68 in

Weight

3.8 lb

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

250

Standard Package

10