HUBBELL POWER SYSTEMS
60" 21K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS21060CC1 60" 21K Guy Strain, Clevis / Clevis + 1 Roller

60" 21K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS21060CC1

60" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21060CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359037866

Dimensions

Diameter - Rod / Tube

0.625 in

Length

60 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

69 in

Weight

5.8 lb

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

Logistics

Standard Package

1