HUBBELL POWER SYSTEMS
60" 21K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller
Image of GS21060CP1SC 60" 21K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller

60" 21K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller

Brand: Chance

Catalog ID: GS21060CP1SC

60" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Thimble-Eye + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21060CP1SC

Description - End Fitting

Clevis - Thimble-Eye - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

60 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Weight

5.8 lb

Force Related

Tensile Strength

21000 lb.

Logistics

Standard Package

1