HUBBELL POWER SYSTEMS
60" 30K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye
Image of GS30060PPSC 60" 30K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

60" 30K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

Brand: Chance

Catalog ID: GS30060PPSC

60" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Thimble-Eye / Thimble-Eye

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30060PPSC

Description - End Fitting

Thimble-Eye - Thimble-Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

30000 lb.

Dimensions

Diameter - Rod / Tube

0.75 in

Length

60 in

Length - Clevis Pin Center to Clevis Bottom

3.08 in

Weight

7.7 lb

Force Related

Tensile Strength

30000 lb.

Logistics

Standard Package

1