
Brand: Polycast
Catalog ID: DP0611
Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.
Available Options
Available in Vinyl Ester for corosive or high temperature applications
Catalog Number
DP0611
Color
Gray
Material
Polyester Polymer Concrete
Series
600 Series
Type
Channels/600 Series
UPC
662037208561
Dimensions
48 in x 6.25 in x 8 in
Height
8 in
Length
48 in
Weight
55 lb
Width
6.25 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)