HUBBELL POWER SYSTEMS
Image of DP0620DM6 600 Series-End Cap - 6" Inlet

600 Series-End Cap - 6" Inlet

Brand: Polycast

Catalog ID: DP0620DM6

The versatile design of the 600 Series allows for flow rates equal to or greater than most larger poured-in-place trench drains (470 GPM per outlet attainable with proper components). It is ideally suited for a variety of commercial and industrial applications. Optional Vinyl Ester channels are available for use in harsh chemical or high temperature applications.DIN Class A - D

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Designed to have flow rates equal to or greater than most larger poured-in-place trench drains.
  • The Precast trench sections and grates are made up of 2' and 4' lengths.
  • Available in either polyester or Vinyl Ester polymer concrete.
  • Frames are available for use with hard wheel traffic.

General

Available Options

Available in Vinyl Ester for corosive or high temperature applications

Catalog Number

DP0620DM6

Color

Gray

Material

Polyester Polymer Concrete

Series

600 Series

Type

Channel Accessories/End Caps

Dimensions

Dimensions

8 in x 6 in x 11 in

Height

11 in

Length

8 in

Weight

2 lb

Width

6 in