



Brand: Hubbell Power Systems
Catalog ID: 615ETPH23
Catalog Number
615ETPH23
Connector Type
Aluminum
Material Type
Non-Standard
Type
600 Amp Dead Break
With Seal Kit
No
With Test Point
No
Dimensions
12.41 in x 3.50 in x 13.00 in
Height
13 in
Length
12.41 in
Weight
8.65 lb
Width
3.5 in
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
600 A
kV Class
15 kV
Solid or Compacted Conductor
1/0
Stranded or Compressed Conductor
#1
Connector Type
Aluminum
With Seal Kit
No
With Test Point
No
Standard Package
1