HUBBELL POWER SYSTEMS
Image of 615ETPN41J 600A 15kV Class Elbow Tap Plug Kit w/ Seal Kit 1000 Str
*Representative image
Image of 615ETPN41J 600A 15kV Class Elbow Tap Plug Kit w/ Seal Kit 1000 Str
play
play
Hubbell Power Systems T-Body Connector Assembly
+1
Hubbell Power Systems T-Body Assembly with Reducing Taps

600A 15kV Class Elbow Tap Plug Kit w/ Seal Kit 1000 Str

Brand: Hubbell Power Systems

Catalog ID: 615ETPN41J

15 kV 600 Amp Elbow Tap Plug Kit. Cable Insul: 1.515 - 1.780 in T-Body, insulating plug, compression lug, stud, cable adapter, and seal kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

615ETPN41J

Connector Type

Aluminum

Material Type

Non-Standard

Type

600 Amp Dead Break

UPC

096359437741

With Seal Kit

Yes

With Test Point

No

Dimensions

Dimensions

12.41 in x 3.50 in x 13.00 in

Height

13 in

Length

12.41 in

Weight

9.15 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

600 A

kV Class

15 kV

Conductor Related

Stranded or Compressed Conductor

1000

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Connector Type

Aluminum

With Seal Kit

Yes

With Test Point

No

Logistics

Pallet Quantity

64

Standard Package

1