HUBBELL POWER SYSTEMS
Image of 625TB 600A 25/28kV Class 600 Amp T-Body with Stud.

600A 25/28kV Class 600 Amp T-Body with Stud.

Brand: Hubbell Power Systems

Catalog ID: 625TB

25/28 kV 600 Amp T-Body with Stud.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625TB

EU RoHS Indicator

No

Material Type

Standard

Type

600 Amp Dead Break

UPC

096359391357

With Test Point

No

Dimensions

Dimensions

8.25 in x 3.50 in x 13.00 in

Height

13 in

Length

8.25 in

Weight

4.75 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

With Test Point

No

Logistics

Carton Quantity

9

Standard Package

1