HUBBELL POWER SYSTEMS
Image of 625ETPJ30J 600A 25/28kV Class ETP Kit w/ Seal Kit 350 Stranded

600A 25/28kV Class ETP Kit w/ Seal Kit 350 Stranded

Brand: Hubbell Power Systems

Catalog ID: 625ETPJ30J

25/28 kV 600 Amp Elbow Tap Plug Kit. Cable insulation range 0.980 in - 1.180 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625ETPJ30J

Connector Type

Aluminum

Material Type

Non-Standard

Type

600 Amp Dead Break

With Seal Kit

Yes

With Test Point

No

Dimensions

Dimensions

12.41 in x 3.50 in x 13.00 in

Height

13 in

Length

12.41 in

Weight

9.15 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

400

Stranded or Compressed Conductor

350

Configuration

Connector Type

Aluminum

With Seal Kit

Yes

With Test Point

No

Logistics

Standard Package

1