HUBBELL POWER SYSTEMS
600A 25/28kV Class Grounding Bushing w/ Stud
Image of 625GBS 600A 25/28kV Class Grounding Bushing w/ Stud
*Representative image
Image of 625GBS 600A 25/28kV Class Grounding Bushing w/ Stud
play

600A 25/28kV Class Grounding Bushing w/ Stud

Brand: Hubbell Power Systems

Catalog ID: 625GBS

25/28 kV 600 Amp Grounding Bushing with Stud.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Designed to handle one fault-close of up to 25,000 A for 10 cycles

General

Catalog Number

625GBS

Material Type

Standard

Product Type

Grounding Bushing

Type

600 Amp Dead Break

UPC

096359567448

Dimensions

Dimensions

12.688 in x 9.625 in x 4.625 in

Height

4.625 in

Length

12.688 in

Weight

2.5 lb

Width

9.625 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

600 A

kV Class

15 kV

Logistics

Standard Package

1