HUBBELL POWER SYSTEMS
Image of 625L4 600A 25/28kV Class Modular Splice Kit, Four Way

600A 25/28kV Class Modular Splice Kit, Four Way

Brand: Hubbell Power Systems

Catalog ID: 625L4

600 Amp Four-way Modular Splice Kit.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625L4

Material Type

Non-Standard

Type

600 Amp Dead Break

With Test Point

No

Dimensions

Dimensions

24.313 in x 10.313 in x 7.125 in

Height

7.125 in

Length

24.313 in

Weight

30.75 lb

Width

10.313 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Configuration

With Test Point

No

Logistics

Pallet Quantity

12

Standard Package

1