HUBBELL POWER SYSTEMS
Image of 625BTG25 600A 25/28kV Class, T-Body Kit w/ 2/0 Stranded

600A 25/28kV Class, T-Body Kit w/ 2/0 Stranded

Brand: Hubbell Power Systems

Catalog ID: 625BTG25

25/28 kV 600 Amp T-Body Kit. Cable insulation range 0.760 in - 0.950 in. Kit includes T-body, insulating plug with cap, 2/0 compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625BTG25

Connector Type

Aluminum

EU RoHS Indicator

No

Material Type

Non-Standard

Type

600 Amp Dead Break

UPC

096359391753

With Seal Kit

No

With Test Point

No

Dimensions

Dimensions

8.25 in x 3.50 in x 13.00 in

Height

13 in

Length

8.25 in

Weight

8.15 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

3/0

Stranded or Compressed Conductor

2/0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Connector Type

Aluminum

With Seal Kit

No

With Test Point

No

Logistics

Pallet Quantity

64

Standard Package

1