



Brand: Hubbell Power Systems
Catalog ID: 625BTL27
Catalog Number
625BTL27
Connector Type
Aluminum
Material Type
Non-Standard
Type
600 Amp Dead Break
UPC
096359728276
With Seal Kit
No
With Test Point
No
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
8.15 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
250
Stranded or Compressed Conductor
4/0
Connector Type
Aluminum
With Seal Kit
No
With Test Point
No
Pallet Quantity
64
Standard Package
1