HUBBELL POWER SYSTEMS
Image of 625BTK36 600A 25/28kV Class, T-Body Kit w/ 750 Compact
*Representative image
Image of 625BTK36 600A 25/28kV Class, T-Body Kit w/ 750 Compact
play
play
Hubbell Power Systems T-Body Connector Assembly
play
Hubbell Power Systems In Depth: T-Body Kits

600A 25/28kV Class, T-Body Kit w/ 750 Compact

Brand: Hubbell Power Systems

Catalog ID: 625BTK36

600A 25/28kV class 600 Amp T-Body Kit. Cable Insul: 1.090 - 1.310 in T-Body, insulating plug, compression lug, stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625BTK36

Connector Type

Aluminum

Material Type

Non-Standard

Type

600 Amp Dead Break

With Seal Kit

No

With Test Point

No

Dimensions

Dimensions

8.25 in x 3.50 in x 13.00 in

Height

13 in

Length

8.25 in

Weight

8.15 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

750/800

Stranded or Compressed Conductor

650

Configuration

Connector Type

Aluminum

With Seal Kit

No

With Test Point

No

Logistics

Standard Package

1