HUBBELL POWER SYSTEMS
Image of 635SA 600A 35kV Class Aluminum Stud 5/8-11, Bolted Systems

600A 35kV Class Aluminum Stud 5/8-11, Bolted Systems

Brand: Hubbell Power Systems

Catalog ID: 635SA

Stud for 35kV Deadbreak Applications

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

635SA

Type

Aluminum Stud

UPC

096359738626

Dimensions

Dimensions

2.465 in x .679 in x .679 in

Height

.679 in

Length

2.465 in

Width

.679 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV